Egenskaber
Version | Feed through terminal with rated cross section 4mm² |
Order No. | 1526030000 |
Type | SAKDU 4N BK |
GTIN (EAN) | 4050118344165 |
Qty. | 100 Styk |
Local product | Only available in certain countries |
Depth | 40 mm |
Depth (inches) | 1,575 inch |
Depth including DIN rail | 41 mm |
Height | 44 mm |
Height (inches) | 1,732 inch |
Width | 6,1 mm |
Width (inches) | 0,24 inch |
Net weight | 6,7 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66/6 |
Colour | black |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Rail | TS 35 |
Explosion-tested version | No |
Connection type, additional connection | Screw connection |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0,5 mm² |
Clamping screw | M 3 |
Connection direction | on side |
Gauge to IEC 60947-1 | A4 |
Number of connections | 2 |
Stripping length | 10 mm |
Tightening torque, max. | 0,8 Nm |
Tightening torque, min. | 0,5 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0,5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0,5 mm² |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 4 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 32 A |
Current at maximum wires | 32 A |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1,02 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 10 AWG |
Conductor size Factory wiring min. (UR) | 20 AWG |
Conductor size Field wiring max. (UR) | 10 AWG |
Conductor size Field wiring min. (UR) | 20 AWG |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_82169)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_213395) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1526030000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ETIM 10.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
ECLASS 15.0 | 27-25-01-01 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Tilbehør
-
Produkt ID:1370210000Pakningsenhed:20 Styk
End and partition plate for terminals, blue, Height: 39 mm, Width: 1.5 mm, V-0, PA 66/6
-
Produkt ID:1129460000Pakningsenhed:20 Styk
End and partition plate for terminals, grey, Height: 39 mm, Width: 1.5 mm, V-0, PA 66/6
-
Produkt ID:2696960000Pakningsenhed:20 Styk
End and partition plate for terminals, grey, Height: 55 mm, Width: 1.5 mm, V-0, PA 66/6
-
Produkt ID:1485880000Pakningsenhed:100 Styk
Small partition (terminal), PA 66/6, grey, Continuous operating temp., max.: 120 °C
-
Produkt ID:2749340000Pakningsenhed:1 Styk
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Produkt ID:1011320000Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Produkt ID:1129320000Pakningsenhed:50 Styk
Cross-connector (terminal), when screwed in, grey, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 6 mm
-
Produkt ID:1129340000Pakningsenhed:20 Styk
Cross-connector (terminal), when screwed in, grey, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, Width: 6 mm
-
Produkt ID:1129330000Pakningsenhed:50 Styk
Cross-connector (terminal), when screwed in, grey, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 6 mm
-
Produkt ID:1129310000Pakningsenhed:50 Styk
Cross-connector (terminal), when screwed in, grey, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 6 mm
-
Produkt ID:7760380691Pakningsenhed:6000 Styk
BLM, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Produkt ID:0526400000Pakningsenhed:10 Styk
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, Width: 0.8 mm
-
Produkt ID:0535200000Pakningsenhed:10 Styk
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, Width: 0.8 mm