Properties
Version | Mounting rail housing black, End plate both sides, Width: 27.2 mm |
Order No. | 1189900000 |
Type | AP 111 BK |
GTIN (EAN) | 4050118159943 |
Qty. | 10 items |
Height | 103.6 mm |
Height (inches) | 4.079 inch |
Width | 27.2 mm |
Width (inches) | 1.071 inch |
Net weight | 8 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Insulating material group | I |
UL 94 flammability rating | V-2 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103235) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1189900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1189900000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |