BVFL 7.62HP / BCF 3.81 SN 180MSF SP
Female plug, 180°, 7.62 pitch, combining power and signal contacts, featuring PUSH IN connection technology with lockable operating element (pusher), self-locking middle flange and pluggable shield connection. It enables the simultaneous connection of power, signals and shielding. Ideal for connecting servo and asynchronous drives. Meets the requirements of IEC 61800-5-1 and, concerning the power contacts, the UL 1059 Class C 600 V. The self-locking middle flange with automatic interlock reduces space requirements by one pitch width in comparison with conventional solutions. The pluggable shield connection has a wide contact area on the device housing and does not need to be bolted. Available on request: middle flange with additional screw mount]
-
Item No.:2633400000Packaging unit:24 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box
Added to Your Shopping Cart