Accessories
The comprehensive accessories of the Klippon® Connect portfolio are perfectly matched down to the last detail. This facilitates mounting while adhering to required norms
-
-
Item No.:0299860000Packaging unit:20 PC
Busbar support, beige, 100 °C, Width: 26 mm, V-2, Polyamide 66, when screwed in
-
-
-
-
Item No.:0401460000Packaging unit:20 PC
Busbar support, grey, 100 °C, Width: 24.5 mm, V-2, Polyamide 66, when screwed in
-
Item No.:0641720000Packaging unit:10 PC
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
Item No.:1723800000Packaging unit:10 PC
Clamping yoke, Set of fixings, Steel
-
-
-
-
-
-
Item No.:1311320000Packaging unit:25 PC
Busbar (terminal), grey, Height: 130 mm, Depth: 20 mm, Steel
-
-
-
Item No.:1340870000Packaging unit:10 PC
Busbar support, silver, 85 °C, Width: 15 mm, None, Steel, galvanized, Direct mounting
-
-
-
Added to Your Shopping Cart