3-pole
The 7/8" cables tend to be used for power supply applications.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Ürün No.:1292100500Ambalaj birimi:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1292100150Ambalaj birimi:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1292100300Ambalaj birimi:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1292101000Ambalaj birimi:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1292100200Pakningsenhed:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No