SAIL-VSBD-M12W Zener diode
Weidmüller can supply valve plugs as connecting lines with M12 plugs and one end without connector. The status of the valve plug is shown by an LED. Every valve plug is fitted with a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. In the plugged condition they achieve IP 67 class of protection. The outlet direction is also a decisive factor: Weidmüller can also supply 0° versions, i.e. the cable outlet direction is located at the PE contact.
-
Item No.:1857711000Packaging unit:1 PC
Valve cable (assembled), 90° plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 10 m, PUR, black
-
Item No.:1857710500Packaging unit:1 PC
Valve cable (assembled), 90° plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 5 m, PUR, black
-
Item No.:1857710150Packaging unit:1 PC
Valve cable (assembled), 90° plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 1.5 m, PUR, black
-
Item No.:1857710300Packaging unit:1 PC
Valve cable (assembled), 90° plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 3 m, PUR, black
Added to Your Shopping Cart