End plate
Our test disconnect terminal blocks featuring spring and screw connection technology allow you to create all the important converter circuits for measuring current, voltage and power in a safe and sophisticated way.
-
Item No.:2868510000Packaging unit:20 PC
End and partition plate for terminals, black, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:2615020000Packaging unit:50 PC
End plate for terminals, grey, Height: 86.1 mm, Width: 1.5 mm, V-0, Snap-on: Yes
-
Item No.:1879910000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 87 mm, Width: 2 mm, V-0, Wemid, Snap-on: No
-
Item No.:1135170000Packaging unit:20 PC
End plate for terminals, orange, Height: 82.2 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:9538110000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 82.2 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1349140000Packaging unit:20 PC
End plate for terminals, Traffic grey (RAL), Height: 65 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1887240000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1068400000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1238880000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 82.2 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1068300000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1881640000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 55 mm, Width: 2 mm, V-0, Wemid, Snap-on: No
-
Item No.:2863960000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1871500000Packaging unit:20 PC
End plate for terminals, Pebble grey, Height: 65 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1957710000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:2868500000Packaging unit:20 PC
End and partition plate for terminals, grey, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1766900000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0242920000Packaging unit:20 PC
Partition plate (terminal), beige, Height: 75 mm, Width: 3 mm, V-2, PA 66
-
Item No.:2863970000Packaging unit:20 PC
End and partition plate for terminals, blue, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid