PCB terminals - OMNIMATE Power
Expect more than just PCB terminals:
- High-power: 150 A / 1000 V (IEC) or 127 A / 600 V (UL)
- Application-oriented scalability: connection cross-sections from 16 mm² to 50 mm²
- Simple UL approval of the device up to 600 V
- Zero-maintenance steel clamp for screw connections that are resistant to vibration
Our service:
Simply design your customised print terminal using the product configurator
-
Ürün No.:1356840000Ambalaj birimi:90 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 3, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Ürün No.:1356930000Ambalaj birimi:24 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 10, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Ürün No.:1356890000Ambalaj birimi:36 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 7, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Ürün No.:1356920000Ambalaj birimi:30 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 9, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Ürün No.:1356940000Ambalaj birimi:24 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 11, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Ürün No.:1356870000Ambalaj birimi:54 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Produkt ID:1356900000Pakningsenhed:36 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 8, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Produkt ID:1356850000Pakningsenhed:66 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 4, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Produkt ID:1356950000Pakningsenhed:24 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 12, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Produkt ID:1356830000Pakningsenhed:138 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Produkt ID:1356880000Pakningsenhed:48 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 6, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 6 mm², Box
-
Produkt ID:1934140000Pakningsenhed:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
N.º de artículo:1921450000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Tuotteen tunnus:1226220000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Tuotteen tunnus:1226230000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Tuotteen tunnus:1226240000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Tuotteen tunnus:1226250000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Tuotteen tunnus:1226260000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Product ID:1226270000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Product ID:1226280000VPE:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 10, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box