Female headers, solder connection
OMNIMATE Power BU / SU 10.16HP - the 50 kVA power class
More current for higher performance.
Top of the class in today's connector systems – the OMNIMATE Power SU / BUZ 10.16HP. They feature a very durable contact system which makes it a pluggable power transmission solution with maximum load reserves. HP stands for High Performance – performance exemplified by a long-term usage temperature of 120°C. This custom, pluggable solution is suitable for all applications that must meet 600 V UL or 1,000 V (IEC) with up to 76 A (IEC) and 54 A (UL).
More current for higher performance.
Top of the class in today's connector systems – the OMNIMATE Power SU / BUZ 10.16HP. They feature a very durable contact system which makes it a pluggable power transmission solution with maximum load reserves. HP stands for High Performance – performance exemplified by a long-term usage temperature of 120°C. This custom, pluggable solution is suitable for all applications that must meet 600 V UL or 1,000 V (IEC) with up to 76 A (IEC) and 54 A (UL).
-
Item No.:1289000000Packaging unit:50 PC
PCB plug-in connector, female header, closed side, THT solder connection, 10.16 mm, Number of poles: 2, 180°, Solder pin length (l): 4.5 mm, silver-plated, black, Box
-
Item No.:1341270000Packaging unit:50 PC
PCB plug-in connector, female header, closed side, THT solder connection, 10.16 mm, Number of poles: 3, 180°, Solder pin length (l): 4.5 mm, silver-plated, black, Box
-
Item No.:1289010000Packaging unit:50 PC
PCB plug-in connector, female header, closed side, THT solder connection, 10.16 mm, Number of poles: 4, 180°, Solder pin length (l): 4.5 mm, silver-plated, black, Box
Added to Your Shopping Cart