LED / protection modules
- Optional with green or red LED
- Optional with free-wheeling diode, protective varistor, load resistor or RC filter
-
Item No.:8869580000Packaging unit:10 PC
RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:8869770000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 6...60 V UC, Plug-in connection
-
Item No.:8870830000Packaging unit:10 PC
RIDERSERIES, Load, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:8869790000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:1172210000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 230 V UC, Plug-in connection
-
Item No.:8869600000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Item No.:8869590000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Item No.:8869670000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Item No.:8869680000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Item No.:8869700000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:8869690000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:8869710000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 24 V UC, Plug-in connection
-
Item No.:8869730000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 110 V UC, Plug-in connection
-
Item No.:8869750000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 230 V UC, Plug-in connection
-
Produkt ID:8869630000Unidad de embalaje:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8869640000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8869610000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:8869620000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:8869650000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:8869660000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection