One end without connector
-
Produkt ID:2812691000Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690060Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 0.6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690250Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690200Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690500Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690100Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690150Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690800Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812690300Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550500Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550300Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812551000Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550800Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550060Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 0.6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550150Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550100Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550200Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812550250Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812540300Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812540200Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No