KSW tag strips
- Smudge-proof labelling
- Strips 2.5 mm and 4 mm wide
- Simply stick on - finished
- Optimum adhesion
- PVC-free
-
Item No.:1629900000Packaging unit:1 PC
KSW, Terminal marker, 2.5 x 50 mm, Pitch in mm (P): 2.50 Weidmueller, white
-
Item No.:1629940000Packaging unit:1 PC
KSW, Terminal marker, 2.5 x 150 mm, Pitch in mm (P): 2.50 Weidmueller, white
-
Item No.:1629920000Packaging unit:1 PC
KSW, Terminal marker, 2.5 x 100 mm, Pitch in mm (P): 2.50 Weidmueller, white
-
Item No.:1652250001Packaging unit:10 PC
KSW, Terminal marker, 2.5 x 84 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1630100009Packaging unit:10 PC
KSW, Terminal marker, 2.5 x 40.6 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1630100001Packaging unit:10 PC
KSW, Terminal marker, 2.5 x 40.6 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1812660000Packaging unit:50 Meter
KSW, Terminal marker, 2.5 x , Pitch in mm (P): 2.50 Weidmueller, white
-
Item No.:1630150001Packaging unit:10 PC
KSW, Terminal marker, 4 x 56 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1705820001Packaging unit:10 PC
KSW, Terminal marker, 4 x 50.8 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1630180001Packaging unit:10 PC
KSW, Terminal marker, 4 x 121.9 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1630160017Packaging unit:10 PC
KSW, Terminal marker, 4 x 81.3 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1630200001Packaging unit:10 PC
KSW, Terminal marker, 4 x 40.6 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1630160001Packaging unit:10 PC
KSW, Terminal marker, 4 x 81.3 mm, Pitch in mm (P): 5.08 Weidmueller, white
-
Item No.:1812670000Packaging unit:50 Meter
KSW, Terminal marker, 4 x , Pitch in mm (P): 4.00 Weidmueller, white
-
Item No.:1629910000Packaging unit:1 PC
KSW, Terminal marker, 4 x 50 mm, Pitch in mm (P): 50.00 Weidmueller, white
-
Item No.:1629930000Packaging unit:1 PC
KSW, Terminal marker, 4 x 100 mm, Pitch in mm (P): 100.00 Weidmueller, white
-
Item No.:1629950000Packaging unit:1 PC
KSW, Terminal marker, 4 x 150 mm, Pitch in mm (P): 150.00 Weidmueller, white