PremiumLine managed switches
- Managed Fast Ethernet versions in a high-quality metal housing (IP 30)
- Versions with 10 or 18 ports and Gigabit uplink ports
- Full Gigabit switch with 9 ports
- Supports all standard TCP/IP-based protocols in industrial networks (for example Ethernet/IP, Modbus/TCP)
- Integrated redundancy mechanisms (recovery time ≤ 20 ms) increase the reliability in network ring structures
- Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL
-
Item No.:1241290000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C
-
Item No.:1286930000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1241100000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
-
Item No.:1286820000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:1241320000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
-
Item No.:1286970000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C