Electrical modules
The four module sizes make for individual plug solutions that save a huge amount of space. The smaller pitch translates into an optimised design too.
-
Item No.:1429020000Packaging unit:1 PC
Data module, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:1428990000Packaging unit:1 PC
Data module, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2592250000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2592220000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Item No.:2592210000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Item No.:2592230000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Item No.:2592030000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Female, Required plug-in slots: 1
-
Item No.:2592240000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Item No.:2592260000Packaging unit:1 PC
RJ45 module, Number of poles: 1, Male, Required plug-in slots: 1
-
Item No.:2748550000Packaging unit:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Solder connection, Female, Required plug-in slots: 1
-
Item No.:2748540000Packaging unit:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Solder connection, Male, Required plug-in slots: 1
-
Item No.:1428850000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748470000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:1428840000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748460000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Item No.:2748490000Packaging unit:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748480000Packaging unit:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:1428870000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 36, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:1428860000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 36, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:3011310000Packaging unit:1 PC
Module, 150 V, 10 A, Number of poles: 42, Crimp connection, Female, Required plug-in slots: 2