2.5/4 mm²
-
Ürün No.:2932420000Ambalaj birimi:50 PC
End plate for terminals, black, Height: 44 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
-
Ürün No.:2932430000Ambalaj birimi:50 PC
End plate for terminals, white, Height: 44 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Ürün No.:1060000000Ambalaj birimi:50 PC
End plate for terminals, dark beige, Height: 44 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Ürün No.:1060080000Ambalaj birimi:50 PC
End plate for terminals, blue, Height: 44 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Ürün No.:1084080000Ambalaj birimi:20 PC
End plate for terminals, blue, Height: 60 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Ürün No.:1084000000Ambalaj birimi:20 PC
End plate for terminals, dark beige, Height: 60 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Ürün No.:2932440000Ambalaj birimi:50 PC
End plate for terminals, red, Height: 44 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Ürün No.:1060090000Ambalaj birimi:50 PC
End plate for terminals, yellow, Height: 44 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No