Electromechanical relays
- 1 CO contact, 1 NO contact
- Unique multi-voltage input from 12 to 60 V UC and 24 to 230 V UC
- Input voltages from 5 V DC to 230 V UC with coloured marking: AC: red, DC: blue, UC: white
- Optional: Relay with fuse
- 100 % vibration-proof thanks to enclosed design
- Particularly tamper-proof thanks to permanently installed relays
- Partition plates for optical separation and reinforcement of insulation
-
Ürün No.:2773770000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12...60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773860000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2774030000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773890000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773970000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
N. articolo:2773800000VPE:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773830000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773880000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2774050000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773960000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773990000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773820000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773850000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773780000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, 1 NO contacts, NO contact AgNi, Rated control voltage: 12...60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773870000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, 1 NO contacts, NO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2774040000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773920000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773980000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773810000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773840000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No