W-Series
Our wide range of W-Series terminal blocks with our WPD main line branch terminals, which are optimised to guarantee both convenience and space gains, ensures a secure and convenient connection at the power feed-in.
-
Item No.:1053060000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 138 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1079200000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
-
Item No.:1079400000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
-
Item No.:1079300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
-
Item No.:1055460000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1055360000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1053160000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 10, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
-
Item No.:1834070000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 3, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm
-
Item No.:1834060000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 2, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm
-
Item No.:1834080000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 4, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm
-
Item No.:2004960000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 5, Pitch in mm (P): 18.50, Insulated: No, Width: 10 mm
-
Item No.:9512250000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 3, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm
-
Item No.:9531290000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 4, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm
-
Item No.:1393020000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 3, Pitch in mm (P): 46.00, Insulated: No, Width: 10 mm
-
Item No.:9512240000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 2, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm
-
Item No.:1063500000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 232 A, Number of poles: 2, Pitch in mm (P): 27.00, Insulated: No, Width: 10 mm
-
Item No.:1063600000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 232 A, Number of poles: 3, Pitch in mm (P): 27.00, Insulated: No, Width: 10 mm
-
Item No.:1826890000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 269 A, Number of poles: 2, Pitch in mm (P): 27.00, Insulated: No, Width: 9.5 mm
-
Item No.:1826900000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 269 A, Number of poles: 3, Pitch in mm (P): 27.00, Insulated: No, Width: 9.5 mm
-
Item No.:1826910000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 269 A, Number of poles: 4, Pitch in mm (P): 27.00, Insulated: No, Width: 9.5 mm