QL / RSF1+2
Screwable cross-connections are easy to mount and de mount. Thanks to the big contact surface, even high currents can be transmitted with maximum contact reliability.
-
Item No.:0267500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: No, Width: 29 mm
-
Item No.:0267400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 18 mm
-
Item No.:0341700000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 20 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 106 mm
-
Item No.:0267600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 40 mm
Added to Your Shopping Cart