Properties
Version | Connection type - charging point: free conductor end, Connection type - vehicle: CCS2, Charging power, max.: 200 kW, Number of phases: 3, Rated current: 200 A, Cable length: 7.5 m, Cable type: regular |
Order No. | 3011200000 |
Type | CA-CCS2WB-7.5M-200A-DC-R-BB |
GTIN (EAN) | 4099986916678 |
Qty. | 1 items |
Net weight | 16,000 g |
Storage temperature | -30 °C...55 °C |
Humidity at storage temperature | 5 - 95% rel. humidity |
Operating temperature | -30 °C...50 °C |
REACH SVHC | / |
Cable colour | black |
Cable length | 7.5 m |
Cable type | regular |
Connection type - charging point | free conductor end |
Connection type - vehicle | CCS2 |
Plug colour | black |
Charging power, max. | 200 kW |
Rated current | 200 A |
Number of phases | 3 |
Type of communication to vehicle |
Proximity Pilot / Plug Present (PP)
Control Pilot (CP) |
Charging mode | Mode 4 |
Protection degree | IP55 |
Operating temperature, max. | 50 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 55 °C |
Storage temperature, min. | -30 °C |
Type of communication to vehicle |
Proximity Pilot / Plug Present (PP)
Control Pilot (CP) |
Protection degree | IP55 |
Protection degree | IP55 |
ROHS | Conform |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002897 |
ETIM 7.0 | EC002897 |
ETIM 8.0 | EC002897 |
ETIM 9.0 | EC002897 |
ECLASS 9.0 | 27-14-47-05 |
ECLASS 9.1 | 27-14-47-05 |
ECLASS 10.0 | 27-14-47-05 |
ECLASS 11.0 | 27-14-47-05 |
ECLASS 12.0 | 27-14-47-05 |
ECLASS 13.0 | 27-14-47-05 |
ROHS | Conform |