Properties
Version | AC charging cable, Connection type - charging point: free conductor end, Connection type - vehicle: Type 2, Charging power, max.: 7.4 kW, Number of phases: 1, Rated current: 32 A, Cable length: 5.5 m, Cable type: regular |
Order No. | 2861570000 |
Type | CA-T2WB-5.5M-7.4/1P-R-BBG |
GTIN (EAN) | 4064675581468 |
Qty. | 1 items |
Diameter | 13.7 mm |
Net weight | 3,560 g |
Operating temperature | -30 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f233b551-8efc-4a5f-b233-33b40f22269a |
Operating temperature, max. | 55 °C |
Operating temperature, min. | -30 °C |
Cable colour | black |
Cable length | 5.5 m |
Cable type | regular |
Connection type - charging point | free conductor end |
Connection type - vehicle | Type 2 |
Plug colour |
black
dark grey |
Approvals |
IEC 62196-1
IEC 62196-2 EN 50620 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002897 |
ETIM 7.0 | EC002897 |
ETIM 8.0 | EC002897 |
ETIM 9.0 | EC002897 |
ETIM 10.0 | EC002897 |
ECLASS 9.0 | 27-14-47-05 |
ECLASS 9.1 | 27-14-47-05 |
ECLASS 10.0 | 27-14-47-05 |
ECLASS 11.0 | 27-14-47-05 |
ECLASS 12.0 | 27-14-47-05 |
ECLASS 13.0 | 27-14-47-05 |
ECLASS 14.0 | 27-14-47-05 |
ECLASS 15.0 | 27-14-47-05 |