Properties
Version | Fabric of protective cable hose |
Order No. | 2588880000 |
Type | CBC-FB 30-45/100 |
GTIN (EAN) | 4050118602432 |
Qty. | 100 |
Length | 100,000 mm |
Length (inches) | 3,937 inch |
Diameter | 45 mm |
Net weight | 25 g |
Operating temperature range | -50...150 °C |
REACH SVHC | / |
Bundle diameter, max. | 45 mm |
Bundle diameter, min. | 30 mm |
Colour | Silver grey |
Diameter | 45 mm |
Material | Polyethylene terephthalate PET |
Nominal diameter | 30 mm |
Operating temperature range | -50...150 °C |
UL 94 flammability rating | HB |
Usable cross-section | 1,590 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002604 |
ETIM 7.0 | EC002604 |
ETIM 8.0 | EC002604 |
ETIM 9.0 | EC002604 |
ECLASS 9.1 | 27-43-03-02 |
ECLASS 10.0 | 27-43-03-02 |
ECLASS 11.0 | 27-43-03-02 |
ECLASS 12.0 | 27-43-03-02 |
ECLASS 13.0 | 27-43-03-02 |
ROHS | Conform |