Properties
Version | Protective cable hose coil |
Order No. | 2588570000 |
Type | CBC-SP 5-50/25 BK |
GTIN (EAN) | 4050118602623 |
Qty. | 25 |
Length | 200,000 mm |
Length (inches) | 7,874 inch |
Diameter | 6 mm |
Net weight | 10.96 g |
Operating temperature range | -15...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 50 mm |
Bundle diameter, min. | 5 mm |
Colour | black, RAL 7021 |
Diameter | 6 mm |
Material | Polyethylene |
Nominal diameter | 4.2 mm |
Operating temperature range | -15...60 °C |
Usable cross-section | 1,963 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001182 |
ETIM 7.0 | EC001182 |
ETIM 8.0 | EC001182 |
ETIM 9.0 | EC001182 |
ECLASS 9.1 | 27-43-03-03 |
ECLASS 10.0 | 27-43-03-03 |
ECLASS 11.0 | 27-43-03-03 |
ECLASS 12.0 | 27-43-03-03 |
ECLASS 13.0 | 27-43-03-03 |
ECLASS 14.0 | 27-43-03-03 |
ROHS | Conform |