Özellikler
Version | 100 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm |
Order No. | 2662640000 |
Type | CD 100X60 4/6 BL |
GTIN (EAN) | 4050118685206 |
Qty. | 16 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Height | 100 mm |
Height (inches) | 3,937 inch |
Width | 60 mm |
Width (inches) | 2,362 inch |
Length | 2.000 mm |
Length (inches) | 78,74 inch |
Net weight | 994 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | blue |
Halogen | Yes |
Included in delivery |
Cable duct
Lid |
Lid | Yes |
Material | PVC / lead-free |
Operating temperature range | -5...60 °C |
Slit gap | 6 mm |
Slit width | 4 mm |
Standards | In accordance with DIN EN 50085 |
UL 94 flammability rating | V-0 |
Version of side panel | slotted |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2662640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000012 |
ETIM 7.0 | EC000012 |
ETIM 8.0 | EC000012 |
ETIM 9.0 | EC000012 |
ETIM 10.0 | EC000012 |
ECLASS 9.1 | 27-40-07-03 |
ECLASS 10.0 | 27-40-07-03 |
ECLASS 11.0 | 27-40-07-03 |
ECLASS 12.0 | 27-40-07-03 |
ECLASS 13.0 | 27-40-07-03 |
ECLASS 14.0 | 27-40-07-03 |
ECLASS 15.0 | 27-40-07-03 |
ROHS | Conform |