Properties
Version | Cable duct cover, 100 mm |
Order No. | 2590000000 |
Type | CD-LID 100 GY |
GTIN (EAN) | 4050118600766 |
Qty. | 2 |
Width | 100 mm |
Width (inches) | 3.937 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 275 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Flexible wiring duct | No |
Halogen | Yes |
Lid | Yes |
Material | PVC / lead-free |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000727 |
ETIM 7.0 | EC000727 |
ETIM 8.0 | EC000727 |
ETIM 9.0 | EC000727 |
ETIM 10.0 | EC000727 |
ECLASS 9.1 | 27-40-07-76 |
ECLASS 10.0 | 27-40-07-76 |
ECLASS 11.0 | 27-40-07-76 |
ECLASS 12.0 | 27-40-07-76 |
ECLASS 13.0 | 27-40-07-76 |
ECLASS 14.0 | 27-40-07-76 |
ECLASS 15.0 | 27-40-07-76 |
ROHS | Conform |
Is accessory of
-
Item No.:2589440000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589420000Packaging unit:20 Meter
Cable duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589450000Packaging unit:16 Meter
Cable duct, 100 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589530000Packaging unit:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589510000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2590140000Packaging unit:16 Meter
Cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590190000Packaging unit:16 Meter
Cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2588840000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588820000Packaging unit:20 Meter
Cable duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588870000Packaging unit:8 Meter
Cable duct, 150 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589760000Packaging unit:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588850000Packaging unit:16 Meter
Cable duct, 100 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589740000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588800000Packaging unit:16 Meter
Cable duct, 40 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm