Özellikler
Version | Cable duct cover, 25 mm |
Order No. | 2590110000 |
Type | CD-LID 25 GY |
GTIN (EAN) | 4050118600650 |
Qty. | 2 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Width | 25 mm |
Width (inches) | 0,984 inch |
Length | 2.000 mm |
Length (inches) | 78,74 inch |
Net weight | 55 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Flexible wiring duct | No |
Halogen | Yes |
Lid | Yes |
Material | PVC / lead-free |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000727 |
ETIM 7.0 | EC000727 |
ETIM 8.0 | EC000727 |
ETIM 9.0 | EC000727 |
ETIM 10.0 | EC000727 |
ECLASS 9.1 | 27-40-07-76 |
ECLASS 10.0 | 27-40-07-76 |
ECLASS 11.0 | 27-40-07-76 |
ECLASS 12.0 | 27-40-07-76 |
ECLASS 13.0 | 27-40-07-76 |
ECLASS 14.0 | 27-40-07-76 |
ECLASS 15.0 | 27-40-07-76 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2589110000Ambalaj birimi:80 Meter
Cable duct, 30 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589180000Ambalaj birimi:32 Meter
Cable duct, 80 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589150000Ambalaj birimi:40 Meter
Cable duct, 60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589190000Ambalaj birimi:24 Meter
Cable duct, 100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589130000Ambalaj birimi:60 Meter
Cable duct, 40 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589560000Ambalaj birimi:52 Meter
Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589520000Ambalaj birimi:84 Meter
Cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589580000Ambalaj birimi:32 Meter
Cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589540000Ambalaj birimi:64 Meter
Cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2588450000Ambalaj birimi:80 Meter
Cable duct, 30 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588510000Ambalaj birimi:40 Meter
Cable duct, 60 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588530000Ambalaj birimi:32 Meter
Cable duct, 80 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588460000Ambalaj birimi:60 Meter
Cable duct, 40 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588540000Ambalaj birimi:24 Meter
Cable duct, 100 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm