Properties
Version | Cable duct binder, 2.8 mm x 131 mm |
Order No. | 2554070000 |
Type | CD-RET 125 |
GTIN (EAN) | 4050118564198 |
Qty. | 200 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 131 mm |
Width (inches) | 5.157 inch |
Net weight | 5 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Channel width | 125 |
Colour | yellow |
Material | Polyamide 6 (PA 6) |
Non-tracking | Yes |
Operating temperature range | -40...100 °C |
UL 94 flammability rating | HB |
Usage | For 125 mm wiring ducts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001018 |
ETIM 7.0 | EC001018 |
ETIM 8.0 | EC001018 |
ETIM 9.0 | EC001018 |
ETIM 10.0 | EC001018 |
ECLASS 9.0 | 27-40-07-65 |
ECLASS 9.1 | 27-40-07-65 |
ECLASS 10.0 | 27-40-07-65 |
ECLASS 11.0 | 27-40-07-65 |
ECLASS 12.0 | 27-40-07-65 |
ECLASS 13.0 | 27-40-07-65 |
ECLASS 14.0 | 27-40-07-65 |
ECLASS 15.0 | 27-40-07-65 |
ROHS | Conform |
Is accessory of
-
Item No.:2589900000Packaging unit:12 Meter
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590160000Packaging unit:12 Meter
Cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
Cabinet InfrastructureCable DuctsDIN wiring ductHalogen-freeLight grey
Cabinet InfrastructureCable DuctsDIN wiring ductStandard