Properties
Version | Cable duct binder |
Order No. | 2554050000 |
Type | CD-RET 80 |
GTIN (EAN) | 4050118564174 |
Qty. | 400 items |
Net weight | 3 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Channel width | 80 |
Colour | yellow |
Material | Polyamide 6 (PA 6) |
Non-tracking | Yes |
Operating temperature range | -40...100 °C |
UL 94 flammability rating | HB |
Usage | For 80 mm wiring ducts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001018 |
ETIM 7.0 | EC001018 |
ETIM 8.0 | EC001018 |
ETIM 9.0 | EC001018 |
ECLASS 9.0 | 27-40-07-65 |
ECLASS 9.1 | 27-40-07-65 |
ECLASS 10.0 | 27-40-07-65 |
ECLASS 11.0 | 27-40-07-65 |
ECLASS 12.0 | 27-40-07-65 |
ECLASS 13.0 | 27-40-07-65 |
ECLASS 14.0 | 27-40-07-65 |
ROHS | Conform |
Is accessory of
-
Item No.:2662580000Packaging unit:16 Meter
100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2588750000Packaging unit:24 Meter
Cable duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588730000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588770000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589600000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589400000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589570000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589550000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589790000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589820000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589800000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588790000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589370000Packaging unit:24 Meter
Cable duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589380000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589350000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662560000Packaging unit:24 Meter
80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662470000Packaging unit:24 Meter
40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662520000Packaging unit:24 Meter
60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm