Özellikler
Version | Cable duct separator, 60 mm x |
Order No. | 2553960000 |
Type | CD-SE 60 |
GTIN (EAN) | 4050118564099 |
Qty. | 50 adet |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Height | 60 mm |
Height (inches) | 2,362 inch |
Length | 1.000 mm |
Length (inches) | 39,37 inch |
Net weight | 150,8 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Material | PVC |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
UL 94 flammability rating | V-0 |
Version | 1-wall |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001015 |
ETIM 7.0 | EC001015 |
ETIM 8.0 | EC001015 |
ETIM 9.0 | EC001015 |
ETIM 10.0 | EC001015 |
ECLASS 9.1 | 27-40-07-52 |
ECLASS 10.0 | 27-40-07-52 |
ECLASS 11.0 | 27-40-07-52 |
ECLASS 12.0 | 27-40-07-52 |
ECLASS 13.0 | 27-40-07-52 |
ECLASS 14.0 | 27-40-07-52 |
ECLASS 15.0 | 27-40-07-52 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2589570000Ambalaj birimi:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589470000Ambalaj birimi:16 Meter
Cable duct, 60 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589640000Ambalaj birimi:24 Meter
Cable duct floor duct, 60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589710000Ambalaj birimi:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589530000Ambalaj birimi:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589010000Ambalaj birimi:8 Meter
Cable duct, 60 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589760000Ambalaj birimi:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588960000Ambalaj birimi:12 Meter
Cable duct, 60 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589800000Ambalaj birimi:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589920000Ambalaj birimi:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588910000Ambalaj birimi:16 Meter
Cable duct, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589850000Ambalaj birimi:24 Meter
Cable duct floor duct, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm