CH20M22 B LGY/BK 2018

模块化外壳, OMNIMATE 外壳 - CH20M 系列 浅灰, 基本元件, 宽度: 22.5 mm

商品编号 1164670000

审批

ROHS

通用订货数据

Version
Order No.
Type
GTIN (EAN)
数量

尺寸和重量

Depth
深度 (英寸)
Height
高度 (英寸)
Width
宽度 (英寸)
净重

温度

Ambient temperature
Operating temperature range
Humidity

环保产品合规

Stato conformità RoHS
REACH SVHC

Material data

Basic material
Comparative Tracking Index (CTI)
Insulating material
Insulating material group
Surface finish
UL 94 flammability rating

General data

Colour
Colour chart (similar)
Encapsulation option
Mounting rail
Protection degree

组件属性

Number of slots for female connectors of the mounted assembly, max.
Number of PCBs, max.
Number of connection levels, max.
Number of poles, max.
Height of components on the PCB, max.
Type of assembly of the PCB

机械测试

Secondo la norma
Test conditions
Proved axles
Shock test
Vibration test

热力测试

Thermal tests

Component properties

Color of clip-on foot
Number of connection levels, max.

设计 - IN 要求

PCB thickness
Tolerance for the PCB shape
Tolerance of circuit board thickness

Individualization options

Alternitive colours
Customer specific labelling possible
Customer specific order process
Processing possibilities

重要注意事项

Informazioni sul prodotto

分类

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0