Properties
Version | Charging socket, Type 2, IP55 with protection cap, IP44 (in plugged condition), 480 V, 32A |
Order No. | 2873990000 |
Type | COMP-T-T2-S-F-32/3-B-WHP |
GTIN (EAN) | 4064675647850 |
Qty. | 1 items |
Depth | 85.5 mm |
Depth (inches) | 3.366 inch |
Height | 122 mm |
Height (inches) | 4.803 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 566 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -30 °C...50 °C |
Humidity at operating temperature | 30 % ... 95 % |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Operating temperature, max. | 50 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -40 °C |
Connection type - charging point | Type 2 |
ROHS | Conform |
Approvals |
IEC 62196-1
IEC 62196-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002898 |
ETIM 8.0 | EC002898 |
ETIM 9.0 | EC002898 |
ECLASS 9.0 | 27-14-47-06 |
ECLASS 9.1 | 27-14-47-06 |
ECLASS 10.0 | 27-14-47-06 |
ECLASS 11.0 | 27-14-47-06 |
ECLASS 12.0 | 27-14-47-06 |
ECLASS 13.0 | 27-14-47-06 |
ECLASS 14.0 | 27-14-47-06 |
Approvals |  |
ROHS | Conform |