Complete modules
- Load circuit: 1-phase 12...275 V AC / 25 A or 24...510 V AC / 35 A
- Zero-cross switch or instantaneous-switching
- Ready-to-use: snap on - connect - ready
- Wear-free and silent switching
- High capacity for handling surge currents (I²t) up to 6000 A²s (10 ms)
- Plug-in current-monitoring module
-
Item No.:1406200000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
-
Item No.:1406220000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
-
Item No.:2531050000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)
-
Item No.:1406210000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)