Properties
Version | Frequency signal converter, Input : Frequency, 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz, Output : 0-10 V |
Order No. | 8283810001 |
Type | DK F-U DK5 0-16KHZ 24V |
GTIN (EAN) | 4008190371074 |
Qty. | 10 items |
Height | 64 mm |
Height (inches) | 2.52 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Length | 76.8 mm |
Length (inches) | 3.024 inch |
Net weight | 22.9 g |
Storage temperature | -25 °C...60 °C |
Operating temperature | 0 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 35d83707-6a3b-45b5-b9f8-6ba8184c863e |
Input frequency | 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz |
Input resistance, voltage | 10 kΩ |
Number of inputs | 1 |
Number of outputs | 1 |
Output voltage, note | 0(2)...10 V |
Accuracy | 0.5 % (8-bit resolution) |
Current consumption | 32 mA + I-Last |
Galvanic isolation | 2-way isolator |
Operating altitude | ≤ 2000 m |
Protection degree | IP20 |
Rail |
TS 35
TS 32 |
Voltage supply | 24 V DC ± 10 % |
Galvanic isolation | 2-way isolator |
Insulation voltage | 2.5 kV |
Insulation voltage input or output/rail | 4 kVeff |
Type of connection | Screw connection |
Clamping range, rated connection | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_47747) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 9.0 | EC002918 |
ETIM 10.0 | EC002918 |
ECLASS 9.0 | 27-21-01-28 |
ECLASS 9.1 | 27-21-01-28 |
ECLASS 10.0 | 27-21-01-28 |
ECLASS 11.0 | 27-21-01-28 |
ECLASS 12.0 | 27-21-01-28 |
ECLASS 13.0 | 27-21-01-28 |
ECLASS 14.0 | 27-21-01-28 |
ECLASS 15.0 | 27-21-01-28 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:1609810000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification
-
Item No.:1633290000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm
-
Item No.:1633280000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, blue, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm
-
Item No.:1635120000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, black, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm
MarkersTerminal markersMultiCardDekafixDEK 5/5Custom printing
Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series1.5 mm²