Properties
Version | Exhaust filter, IP54, black |
Order No. | 2557080000 |
Type | EF 10 54 BK |
GTIN (EAN) | 4050118567717 |
Qty. | 1 items |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
109 mm | |
Height (inches) | 4.291 inch |
Width | 109 mm |
Width (inches) | 4.291 inch |
Net weight | 60 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
EMC version | No |
Filter class | G 4 |
Height of installation cut-outs | 92 mm |
Material | Thermoplastic |
Mounting depth | 19 mm |
Mounting height | 4 mm |
Operating temperature range | -40...55 °C |
Protection class (UL) | Type 12 |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Width of installation cut-outs | 92 mm |
With filter | Yes |
Engineering Data | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
Approvals | ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate No. (cURus) | E252704 |