Properties
Version | Exhaust filter, IP55, black |
Order No. | 2557200000 |
Type | EF 40 55 BK |
GTIN (EAN) | 4050118567830 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 44 mm |
Depth (inches) | 1.732 inch |
Height | 252 mm |
Height (inches) | 9.921 inch |
Width | 252 mm |
Width (inches) | 9.921 inch |
Net weight | 366 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
EMC version | No |
Filter class | G 4 |
Height of installation cut-outs | 223 mm |
Material | Thermoplastic |
Mounting depth | 38 mm |
Mounting height | 6 mm |
Operating temperature range | -40...55 °C |
Protection class (UL) | Type 12 |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Width of installation cut-outs | 223 mm |
With filter | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313380) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2557200000) |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ETIM 10.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
ECLASS 15.0 | 27-18-07-06 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E252704 |