Properties
Version | Auxiliary connection (terminal), 25 mm² |
Order No. | 2659060000 |
Type | FIT 25 SN |
GTIN (EAN) | 4050118671476 |
Qty. | 30 items |
Depth | 19.5 mm |
Depth (inches) | 0.768 inch |
Height | 35.5 mm |
Height (inches) | 1.398 inch |
Width | 13.5 mm |
Width (inches) | 0.531 inch |
Net weight | 3.333 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 08c53393-8863-492c-addc-d040b46da0d3 |
Colour | grey |
Number of poles | 1 |
Rated cross-section | 25 mm² |
Rated current | 101 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314220) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2659060000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
ECLASS 15.0 | 27-25-03-08 |
ROHS | Conform |
Is accessory of
-
Item No.:2658330000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2917320000Packaging unit:5 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Item No.:2658410000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Item No.:2658490000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658370000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658350000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10
-
Item No.:2820030000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Item No.:2658450000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Item No.:2891860000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Item No.:2658470000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Item No.:2658390000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 15, Insulated: Yes, 10
-
Item No.:2658430000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Item No.:2820040000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Item No.:2658860000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658920000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658840000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 8, Insulated: Yes, 16
-
Item No.:2658900000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658960000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 42, Insulated: Yes, 16
-
Item No.:2658940000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16
-
Item No.:2658720000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658700000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 8, Insulated: Yes, 16
-
Item No.:2658820000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 42, Insulated: Yes, 16
-
Item No.:2658800000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16
-
Item No.:2658760000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658780000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658640000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Item No.:2658660000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658540000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 9, Insulated: Yes, 16
-
Item No.:2658560000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658680000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16
-
Item No.:2658530000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10
-
Item No.:2658610000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Item No.:2658670000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658510000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2658590000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Item No.:2658550000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2917330000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Item No.:2658650000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Item No.:2658630000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Item No.:2891870000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Item No.:2658260000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 18, Insulated: Yes, 16
-
Item No.:2658320000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 38, Insulated: Yes, 16
-
Item No.:2658240000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658280000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658300000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 46, Insulated: Yes, 16
-
Item No.:2658210000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2658230000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658310000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 38, Insulated: Yes, 10
-
Item No.:2658270000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658290000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 46, Insulated: Yes, 10
-
Item No.:2658790000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Item No.:2658710000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658770000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658750000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658810000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Item No.:2658910000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658950000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Item No.:2658930000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Item No.:2658890000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658850000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658380000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658460000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Item No.:2658480000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658500000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16