Özellikler
Version | Auxiliary connection (terminal), 50 mm² |
Order No. | 2659070000 |
Type | FIT 50 GN |
GTIN (EAN) | 4050118671469 |
Qty. | 3 adet |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2025 |
Depth | 27 mm |
Depth (inches) | 1,063 inch |
Height | 39,7 mm |
Height (inches) | 1,563 inch |
Width | 17,8 mm |
Width (inches) | 0,701 inch |
Net weight | 28 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 08c53393-8863-492c-addc-d040b46da0d3 |
Colour | grey |
Number of poles | 1 |
Rated cross-section | 50 mm² |
Rated current | 150 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
ECLASS 15.0 | 27-25-03-08 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2658540000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 9, Insulated: Yes, 16
-
Ürün No.:2658660000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Ürün No.:2658680000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16
-
Ürün No.:2658640000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Ürün No.:2658560000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Ürün No.:2658920000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Ürün No.:2658960000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 42, Insulated: Yes, 16
-
Ürün No.:2658860000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Ürün No.:2658940000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16
-
Ürün No.:2658900000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Ürün No.:2658840000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 8, Insulated: Yes, 16
-
Ürün No.:2658790000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Ürün No.:2658810000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Ürün No.:2658770000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Ürün No.:2658750000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Ürün No.:2658710000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Ürün No.:2658390000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 15, Insulated: Yes, 10
-
Ürün No.:2658350000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10
-
Ürün No.:2658450000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Ürün No.:2658410000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Ürün No.:2820030000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Ürün No.:2820040000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Ürün No.:2658370000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Ürün No.:2658470000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Ürün No.:2658430000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Ürün No.:2917320000Ambalaj birimi:5 adet
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Ürün No.:2658330000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Ürün No.:2658490000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Ürün No.:2891860000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Ürün No.:2658760000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Ürün No.:2658820000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 42, Insulated: Yes, 16
-
Ürün No.:2658700000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 8, Insulated: Yes, 16
-
Ürün No.:2658780000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Ürün No.:2658800000Ambalaj birimi:15 adet
Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16
-
Ürün No.:2658720000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Ürün No.:2658380000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Ürün No.:2658500000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16
-
Ürün No.:2658460000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Ürün No.:2658480000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Ürün No.:2658320000Ambalaj birimi:25 adet
Phase busbar (Terminals), 80, Number of poles: 38, Insulated: Yes, 16
-
Ürün No.:2658240000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Ürün No.:2658280000Ambalaj birimi:25 adet
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Ürün No.:2658300000Ambalaj birimi:25 adet
Phase busbar (Terminals), 80, Number of poles: 46, Insulated: Yes, 16
-
Ürün No.:2658260000Ambalaj birimi:20 adet
Phase busbar (Terminals), 80, Number of poles: 18, Insulated: Yes, 16
-
Ürün No.:2658230000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Ürün No.:2658310000Ambalaj birimi:25 adet
Phase busbar (Terminals), 63, Number of poles: 38, Insulated: Yes, 10
-
Ürün No.:2658270000Ambalaj birimi:25 adet
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Ürün No.:2658210000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Ürün No.:2658290000Ambalaj birimi:25 adet
Phase busbar (Terminals), 63, Number of poles: 46, Insulated: Yes, 10
-
Ürün No.:2658850000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Ürün No.:2658890000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Ürün No.:2658930000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Ürün No.:2658950000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Ürün No.:2658910000Ambalaj birimi:15 adet
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Ürün No.:2658630000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Ürün No.:2891870000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Ürün No.:2658670000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Ürün No.:2917330000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Ürün No.:2658510000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Ürün No.:2658590000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Ürün No.:2658610000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Ürün No.:2658650000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Ürün No.:2658550000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Ürün No.:2658530000Ambalaj birimi:20 adet
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10