Properties
Version | Auxiliary connection (terminal), 50 mm² |
Order No. | 2659090000 |
Type | FIT 50 GN/F |
GTIN (EAN) | 4050118671445 |
Qty. | 3 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.08.2024 |
Alternative product | [2659070000](~/p/2659070000) |
Depth | 27 mm |
Depth (inches) | 1.063 inch |
Height | 39.7 mm |
Height (inches) | 1.563 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 30 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 08c53393-8863-492c-addc-d040b46da0d3 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Colour | grey |
Number of poles | 1 |
Rated cross-section | 50 mm² |
Rated current | 150 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
ROHS | Conform |