Properties
Version | Field Power® terminal rail, Steel, galvanized, 142 mm, for plastic lid |
Order No. | 2633510000 |
Type | FP ENC DR07 142 XC P |
GTIN (EAN) | 4050118664393 |
Qty. | 5 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 142 mm |
Width (inches) | 5.591 inch |
Net weight | 34.6 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 42d748fc-bbd3-41cb-951a-c952873e955b |
Installation advice | Screws included |
Insulating material | Steel |
Material | Steel, galvanized |
Colour | silver |
Material | Steel, galvanized |
Insulating material | Steel |
Colour | silver |
Type of mounting | Screw mounting |
Mounting position, installation notice | for plastic lid |
Installation advice | Screws included |
Version | with slot |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2659720000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 113 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2659730000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 113 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:2659750000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2659760000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2632930000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632940000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2632820000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 279 mm, 113 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632830000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 279 mm, 113 mm, IP65, in complete state, Polycarbonate, Transparent
Individual part of
Individual parts
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver