Properties
Version | FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC |
Order No. | 8000044515 |
Type | FP PRO TOP1 24/10 2M |
GTIN (EAN) | 4050118715767 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 196 mm |
Height (inches) | 7.717 inch |
Width | 196 mm |
Width (inches) | 7.717 inch |
Net weight | 4,168 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...50 °C |
Operating temperature range | -25...50 ℃ |
Start-up | ≥ -40 °C |
Humidity | 35…85%, non condensing and non freezing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
AC input voltage range | 85…277 V AC |
Input fuse (internal) | Yes |
Inrush current | max. 5 A |
Surge protection | Varistor |
Nominal output current for Unom | 10 A @ 60 °C |
Output current | 10A |
Output voltage | 24 V |
Output voltage type | DC |
Output voltage, note | (adjustable via potentiometer) |
Rated output voltage | 24 V DC ± 1 % |
Surge protection | Varistor |
Adjacent | No |
DIN Rail compatibility | No |
Humidity | 35…85%, non condensing and non freezing |
Installation advice | Lid screws included |
Protection degree |
IP65
in closed state in complete state |
Safety extra-low voltage | SELV according to EN 60950, PELV according to EN 60204 |
AC input voltage range | 85…277 V AC |
Surge protection | Varistor |
Inrush current | max. 5 A |
Input fuse (internal) | Yes |
Output current | 10A |
Output voltage | 24 V |
Output voltage type | DC |
Output voltage, note | (adjustable via potentiometer) |
Rated output voltage | 24 V DC ± 1 % |
Nominal output current for Unom | 10 A @ 60 °C |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_263979) |
Product Change Notification |
[Produktänderungsmitteilung FieldPower® Box Schrauben](https://mdcop.weidmueller.com/mediadelivery/asset/900_244950)
[Product Change Notification FieldPower® box screws](https://mdcop.weidmueller.com/mediadelivery/asset/900_244951) |
User Documentation | [Manual FieldPower® PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_87368) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ETIM 10.0 | EC002540 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-90-02 |
ECLASS 14.0 | 27-04-07-01 |
ECLASS 15.0 | 27-04-07-01 |
ROHS | Conform |
Accessories
-
Item No.:1126840000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1772460000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:2811470000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772300000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:2633730000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 80 mm, for aluminium lid
-
Item No.:8000046634Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 68 mm, for aluminium lid
-
Item No.:1532200000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No
-
Item No.:1532210000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes
-
Item No.:1961770000Packaging unit:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
Item No.:1252210000Packaging unit:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
Item No.:1952120000Packaging unit:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:1131730000Packaging unit:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:1952130000Packaging unit:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Item No.:1009990000Packaging unit:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:1114530000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:4324010000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:2491870000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:1069060000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:2443760000Packaging unit:10 PC
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:2443800000Packaging unit:10 PC
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4323210000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2633450000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 142 mm, for base part
-
Item No.:1170690000Packaging unit:10 PC
Field Power® terminal rail, Steel, galvanized, 54 mm, for base part
Individual parts
-
Item No.:2568990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2659740000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 178 mm, IP65, in complete state, Aluminium, Aluminium