Properties
Version | Heavy-duty connectors, Accessories, Terminal rail mounting system |
Order No. | 2883420000 |
Type | HDC RAILMATE HB 24 TOP N |
GTIN (EAN) | 4064675848004 |
Qty. | 1 items |
Net weight | 35 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
BG | 8 |
Colour (RAL) | RAL 7042 |
Size | 8 |
Suitable for ModuPlug® | Yes |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |