Properties
Version | Y-distributor, FreeCon, Hybrid, IP65 |
Order No. | 1312230000 |
Type | IE-CD-V14MHYB-Y-MA-K1 |
GTIN (EAN) | 4050118115000 |
Qty. | 1 items |
Net weight | 1,050 g |
Storage temperature | -40 °C...75 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Housing main material |
Aluminium profile
Cover: die-cast zinc, painted |
Protection degree | IP65 |
UL 94 flammability rating | V-0 |
Connector standard | IEC 61076-3-117 Var. 14 |
Contact material (hybrid connector) | Copper alloy |
Contact resistance (hybrid connector) | ≤ 10 mΩ |
Housing base material (hybrid connector) |
Zinc diecast (flange)
PA 66 |
Material of seal (hybrid connector) | NBR |
Plugging cycles (hybrid connector) | 500 |
Pole count | 10 |
Protection degree (hybrid connector) | IP65 |
Rated current (hybrid connector) | 3 A per contact |
Rated voltage (DIN EN 61984) (hybrid connector) | 24 V |
Shielding (hybrid connector) | 360° shield contact |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204400) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 7.0 | EC002597 |
ETIM 8.0 | EC002597 |
ETIM 9.0 | EC002597 |
ETIM 10.0 | EC002597 |
ECLASS 9.1 | 27-44-03-18 |
ECLASS 10.0 | 27-44-03-18 |
ECLASS 11.0 | 27-44-03-18 |
ECLASS 12.0 | 27-44-03-18 |
ECLASS 13.0 | 27-44-03-18 |
ECLASS 14.0 | 27-44-03-18 |
ECLASS 15.0 | 27-44-03-18 |
ROHS | Conform |