Properties
Version | FrontCom Micro SPE coupling, 2-core |
Order No. | 2870820000 |
Type | IE-FCM-SP0-C |
GTIN (EAN) | 4064675635291 |
Qty. | 10 items |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 17.023 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Tightening torque fixing nut | 2 Nm |
Connection 1 | SPE socket acc. to IEC 63171-2 |
Connection 2 | SPE socket acc. to IEC 63171-2 |
Description of article | FrontCom Micro SPE coupling |
Wiring | 2-core |
Colour | black |
Housing main material | PA UL 94 V0 |
Category | T1-B |
Contact surface | Gold over nickel |
Type of mounting |
Cabinet
Distribution box |
Shielding | 360° shield contact |
Protection degree |
IP65
in closed state |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Rated current | 3.5 A at 0°C |
Connector standard | IEC 63171-2 |
Product Change Notification |
[Technical change of the housing of the FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294304)
[Technische Änderung des Gehäuses der FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294305) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ROHS | Conform |