Properties
Version | Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 0.2 m |
Order No. | 1273430002 |
Type | IE-FPOZ2EE0002DSJ0SJ0-X |
GTIN (EAN) | 4050118467314 |
Qty. | 1 items |
Length | 0.2 m |
Length (inches) | 7.874 inch |
Net weight | 0.01 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Attenuation | ≤ 160 dB/km at 650 nm |
Bandwidth | ≥ 100 MHz*km at 650 nm |
Fibre type | POF |
Insertion loss | ≤ 1.0 dB |
Cable layout | ZIPCORD |
Core diameter | 980 µm |
Insulation | PE |
Number of wires | 2 |
Sheath diameter | 2.2*4.5 mm |
Sheathing colour | black |
Bending cycles | 10.000 |
Halogen | No |
Min. bending radius, once only | 25 mm |
Min. bending radius, repetitive | 25 mm |
Pulling force | ≤ 160 N |
Plug left | SC-RJ, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | SC-RJ, IP20, male contact, straight, plug, Plastic, unshielded |
Plug left | SC-RJ, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | SC-RJ, IP20, male contact, straight, plug, Plastic, unshielded |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ECLASS 14.0 | 27-06-10-03 |
ROHS | Conform |
Accessories
-
Item No.:1689470001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white
-
Item No.:1730560001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, white
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardSlimFix > 0,25 - 16 mm²SF 21 mmBlankwhiteV0 material