Properties
Version | JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 3...33 V DC, M12 plug / plug, A-coded |
Order No. | 8929960000 |
Type | JPO 24VDC 2X0.2A M12S |
GTIN (EAN) | 4032248706013 |
Qty. | 1 items |
Height | 14.4 mm |
Height (inches) | 0.567 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 50 g |
Operating temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1b05ef5c-aeab-43a7-8ce0-9a79e97b9996 |
Rated control voltage | 18...24...30 V DC |
Rated control voltage | 18...24...30 V DC |
Nominal control current | 7 mA DC |
Rated switching voltage | 3...33 V DC |
Rated switching voltage | 3...33 V DC |
Rated switching current | 200 mA |
Rated voltage | 32 V |
Surge voltage category | I |
Pollution severity | 2 |
Protection degree | IP67 |
Rated voltage | 32 V |
Pollution severity | 2 |
Surge voltage category | I |
Protection degree | IP67 |
Switching voltage, max. | 3...33 V DC |
Shielded | No |
Product information | Length of connected cable smaller than 30m |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001134 |
ETIM 7.0 | EC001134 |
ETIM 8.0 | EC001134 |
ETIM 9.0 | EC001134 |
ECLASS 9.0 | 19-17-92-90 |
ECLASS 9.1 | 27-21-91-90 |
ECLASS 10.0 | 19-17-92-90 |
ECLASS 11.0 | 19-17-90-90 |
ECLASS 12.0 | 19-17-90-90 |
ECLASS 13.0 | 19-17-90-90 |
ECLASS 14.0 | 19-17-90-90 |
Approvals |   |
ROHS | Conform |