Egenskaber
Version | cable lug, terminal end,95 mm² |
Order No. | 1493270000 |
Type | KQN-M10/-95 |
GTIN (EAN) | 4050118303018 |
Qty. | 25 Styk |
Net weight | 39,16 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 95 mm² |
Connection length (I) | 42 mm |
Hole | M10 |
Inside diameter of flange (d2) | 10,5 mm |
Inside diameter of shaft (d1) | 15 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 24 mm |
Shaft length (a) | 20 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1493270000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ETIM 10.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ECLASS 15.0 | 27-40-02-12 |
ROHS | Conform |
Tilbehør
-
Produkt ID:2469600000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², WM crimp
-
-
Produkt ID:2453820000Pakningsenhed:1 Styk
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Produkt ID:2505220000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², Hexagonal crimp
-
Produkt ID:2453810000Pakningsenhed:1 Styk
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
Er tilbehør til
-
-
Produkt ID:2469600000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², WM crimp
-
-
Produkt ID:2505240000Pakningsenhed:1 Styk
Crimping tool insert, 150mm², Hexagonal crimp
-
Produkt ID:2505220000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², Hexagonal crimp
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs