Ominaisuudet
Version | Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel |
Order No. | 2599440000 |
Type | THM MULTIMARK PLUS |
GTIN (EAN) | 4050118626360 |
Qty. | 1 items |
Depth | 274 mm |
Depth (inches) | 10,787 inch |
Height | 446 mm |
Height (inches) | 17,559 inch |
Width | 242 mm |
Width (inches) | 9,528 inch |
Net weight | 10 000 g |
Ambient temperature | 5 °C…40 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7d9d08e1-8ede-49b5-a637-5ea27a383bef |
Included in delivery |
THM MultiMark
USB cable Ink ribbon core Print roller Pressure roller Manual W-LAN stick Mains cable Euro plug US plug UK plug Printer driver Software M-Print® PRO RIBBON MM-TB 25/360 SW ink ribbon RIBBON MM 110/360 SW ink ribbon |
Interface |
USB 2.0
Ethernet Wi-Fi |
Marker type |
MultiMark
Shrink-fit sleeves Label reel |
Operating system |
Windows 7
Windows 8 Windows 8.1 Windows 10 |
Operation with rechargeable batteries | No |
Print resolution, max. | 300 DPI |
Printing method | Thermal transfer |
Printing speed | max. 300 mm/s |
Software | M-Print® PRO |
System requirements | PC with operating system Windows 7, 8 or 10 |
Voltage supply | 100…240 V AC |
Approval/Certificate/Document of Conformity |
[China RoHS Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_167277)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85820) |
Software | [Firmware -- Firmware THM MultiMark THM MultiMark PLUS](https://mdcop.weidmueller.com/mediadelivery/asset/900_326949) |
User Documentation | [MANUAL THM MULTIMARK PLUS](https://mdcop.weidmueller.com/mediadelivery/asset/900_89170) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ETIM 10.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ECLASS 15.0 | 24-32-11-90 |
Approvals |  |
ROHS | Conform |