Properties
Version | Auxiliary connection (terminal), 50 mm² |
Order No. | 2659080000 |
Type | FIT 50 SN |
GTIN (EAN) | 4050118671452 |
Qty. | 3 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2025 |
Depth | 27 mm |
Depth (inches) | 1.063 inch |
Height | 39.7 mm |
Height (inches) | 1.563 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 28 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 08c53393-8863-492c-addc-d040b46da0d3 |
Colour | grey |
Number of poles | 1 |
Rated cross-section | 50 mm² |
Rated current | 150 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
ECLASS 15.0 | 27-25-03-08 |
ROHS | Conform |
Is accessory of
-
Item No.:2658160000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658140000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 18, Insulated: Yes, 16
-
Item No.:2658100000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 6, Insulated: Yes, 16
-
Item No.:2658180000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 46, Insulated: Yes, 16
-
Item No.:2658120000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658200000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 38, Insulated: Yes, 16
-
Item No.:2657820000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2657880000Packaging unit:50 PC
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Item No.:2657900000Packaging unit:50 PC
Phase busbar (Terminals), 80, Number of poles: 37, Insulated: Yes, 16
-
Item No.:2657840000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 15, Insulated: Yes, 16
-
Item No.:2657920000Packaging unit:50 PC
Phase busbar (Terminals), 80, Number of poles: 37, Insulated: Yes, 16
-
Item No.:2658030000Packaging unit:50 PC
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Item No.:2658070000Packaging unit:50 PC
Phase busbar (Terminals), 63, Number of poles: 37, Insulated: Yes, 10
-
Item No.:2658010000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Item No.:2657990000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 15, Insulated: Yes, 10
-
Item No.:2658050000Packaging unit:50 PC
Phase busbar (Terminals), 63, Number of poles: 37, Insulated: Yes, 10
-
Item No.:2658480000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658500000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16
-
Item No.:2658460000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Item No.:2658380000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2891870000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Item No.:2917330000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Item No.:2658530000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10
-
Item No.:2658670000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658590000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Item No.:2658610000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Item No.:2658650000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Item No.:2658510000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2658790000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Item No.:2658810000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Item No.:2658770000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658750000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658710000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658060000Packaging unit:50 PC
Phase busbar (Terminals), 80, Number of poles: 37, Insulated: Yes, 16
-
Item No.:2658040000Packaging unit:50 PC
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Item No.:2658080000Packaging unit:50 PC
Phase busbar (Terminals), 80, Number of poles: 37, Insulated: Yes, 16
-
Item No.:2657980000Packaging unit:10 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658920000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658860000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658960000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 42, Insulated: Yes, 16
-
Item No.:2658940000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16
-
Item No.:2658840000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 8, Insulated: Yes, 16
-
Item No.:2658900000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658820000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 42, Insulated: Yes, 16
-
Item No.:2658760000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658700000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 8, Insulated: Yes, 16
-
Item No.:2658780000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658800000Packaging unit:15 PC
Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16
-
Item No.:2658720000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658890000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658950000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Item No.:2658930000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Item No.:2658850000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658910000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658350000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10
-
Item No.:2820030000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Item No.:2658390000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 15, Insulated: Yes, 10
-
Item No.:2658490000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2820040000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Item No.:2891860000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Item No.:2658430000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Item No.:2658330000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2917320000Packaging unit:5 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Item No.:2658470000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Item No.:2658310000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 38, Insulated: Yes, 10
-
Item No.:2658290000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 46, Insulated: Yes, 10
-
Item No.:2658270000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658230000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658210000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2658540000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 9, Insulated: Yes, 16
-
Item No.:2658680000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16
-
Item No.:2658560000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658660000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16
-
Item No.:2658640000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 57, Insulated: Yes, 16
-
Item No.:2658280000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 56, Insulated: Yes, 16
-
Item No.:2658300000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 46, Insulated: Yes, 16
-
Item No.:2658260000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 18, Insulated: Yes, 16
-
Item No.:2658240000Packaging unit:20 PC
Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16
-
Item No.:2658320000Packaging unit:25 PC
Phase busbar (Terminals), 80, Number of poles: 38, Insulated: Yes, 16
-
Item No.:2657910000Packaging unit:50 PC
Phase busbar (Terminals), 63, Number of poles: 37, Insulated: Yes, 10
-
Item No.:2657830000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 15, Insulated: Yes, 10
-
Item No.:2657890000Packaging unit:50 PC
Phase busbar (Terminals), 63, Number of poles: 37, Insulated: Yes, 10
-
Item No.:2658190000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 38, Insulated: Yes, 10
-
Item No.:2658150000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658170000Packaging unit:25 PC
Phase busbar (Terminals), 63, Number of poles: 46, Insulated: Yes, 10