Properties
Version | Photovoltaics, Assembled enclosure, 1500 V, Cable gland, for wall mounting, Landscape, Digital signals, Monitoring components, Current monitoring, Voltage monitoring, Temperature monitoring, 16-channel |
Order No. | 8000112716 |
Type | PV 216SXFXCXXVXO3TA3PA15LWW |
GTIN (EAN) | 4099986869448 |
Qty. | 1 items |
Depth | 210 mm |
Depth (inches) | 8.268 inch |
Height | 302 mm |
Height (inches) | 11.89 inch |
Width | 558 mm |
Width (inches) | 21.968 inch |
Net weight | 7,687.697 g |
Ambient temperature | -20 °C…45 °C |
Operating temperature | -20ºC to +45 ºC |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1d28ada4-1634-4382-8635-45f6353a6574 |
Rated voltage | 1,500 V |
Surge protection DC side | No surge protection |
Connection DC input cable (+) | PUSH IN |
Connection DC input cable (-) | PUSH IN |
Connection type, DC input cable | Cable gland |
DC Input + & - |
|
Fuse | No |
Fuse | Neither fuse cartridge nor holder |
Fuse type | Neither fuse cartridge nor holder |
Number of conduit inlets | 10 |
Number of DC inputs | 16 |
Number of inputs | 16 |
Connection type, DC output cable | PUSH IN |
DC Output + & - |
|
DC output cable connection | Cable gland |
Number of DC outputs | 16 |
Current monitoring | Solar SMS |
Monitoring function |
Solar SMS
Output voltage, current, temperature |
Supply | Self-powered |
Temperature monitoring | Solar SMS |
Voltage monitoring | Solar SMS |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
EN 61439-2:2020
IEC 61439-2 ed 3.0 |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216552) |
Engineering Data | [Thermal report](https://mdcop.weidmueller.com/mediadelivery/asset/900_317064) |
Technical Documentation | [Mechanical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317063) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ETIM 10.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |