Properties
Version | Crimping tool for wire-end ferrules, 0.14mm², 1.5mm², Trapezoidal crimp |
Order No. | 9017310000 |
Type | PZ 1.5 ZERT |
GTIN (EAN) | 4008190279325 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 12.01.2025 |
Width | 170 mm |
Width (inches) | 6.693 inch |
Net weight | 205 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for wire end ferrules with/without plastic collar, 0.14 to 6 mm² |
Conductor cross-section, max. AWG | AWG 16 |
Conductor cross-section, min. AWG | AWG 26 |
Crimping range, max. | 1.5 mm² |
Crimping range, min. | 0.14 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Wire end ferrules cross-section, max. | 1.5 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101195) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:9037440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9037280000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 22 mm, 18 mm, yellow
-
Item No.:9037260000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, yellow
-
Item No.:9019430000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9028350000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
Item No.:9026090000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9018570000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, Light Blue
-
Item No.:9005140000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, Light Blue
-
Item No.:9004900000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Item No.:9018510000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Item No.:9018520000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, grey
-
Item No.:9004410000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9004420000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, black
-
Item No.:9004750000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, black
-
Item No.:9025770000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:9025750000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9026070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9028300000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9028280000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:9021230000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9025720000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9028310000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9019420000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9028340000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, yellow
-
Item No.:9026080000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9005880000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9005830000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9004760000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, red
-
Item No.:9018530000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
Item No.:9018540000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, red
-
Item No.:9019140000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, black
-
Item No.:9019150000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, black
-
-
Item No.:9019120000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9004560000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9004590000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9202900000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
-
-
-
-
-
Item No.:9021020000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9025760000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9025740000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9021010000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9037210000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, orange
-
Item No.:9037220000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Item No.:9037200000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Item No.:9037400000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Item No.:0690700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9019000000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:0409500000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:1076980000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, orange
-
Item No.:9021210000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9004440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Item No.:9004780000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
-
-
-
-
Item No.:0409700000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9025950000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, yellow
-
Item No.:9019110000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, red
-
Item No.:9025970000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9028250000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, brown
-
Item No.:9028240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9026030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9021050000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, Light Blue
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9025910000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9019030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Item No.:9019060000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:0409600000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:9019050000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9025860000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9005820000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9005900000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9037310000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, red
-
Item No.:9037300000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, red
-
Item No.:9037290000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9018650000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
Item No.:9204240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 9 mm, Light Blue, white
-
Item No.:9018550000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9025960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9202820000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Item No.:9006630000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 10 mm, black
-
Item No.:9006590000Packaging unit:100 PC
Wire-end ferrule, Standard, 13 mm, 8 mm, black
-
Item No.:9005890000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9005840000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9037240000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Item No.:9037420000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9037630000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, Light Blue
-
Item No.:9037230000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Item No.:9028260000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:9028270000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9019400000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9025700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white