Properties
Version | Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 4, Pitch in mm (P): 12.00, Insulated: No, Width: 43.7 mm |
Order No. | 0135700000 |
Type | QL 4 SAKA10 |
GTIN (EAN) | 4008190118822 |
Qty. | 50 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 43.7 mm |
Width (inches) | 1.72 inch |
Net weight | 3.46 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 4 |
Rated current, 2-pole | 47 A |
Rated current, multi-pole | 36 A |
Type | Cross-connector |
Pitch in mm (P) | 12 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rated current | 36 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1404620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1404520000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0324120000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 26 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:0324020000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 26 A, 400 V, Number of connections: 2, Number of levels: 1